Fusion FPC board

  • FPC Order Flow Chart

FPC Board Specification
Layer:1,2
Available Board Thickness:0.1mm,0.15mm
QTY within:min:5,max:8000
Board Dimension:max:100mm*100mm
Available Board Colour:Yellow
Silkscreen:White
Copper weight:0.5oz
Surface Finish:ENIG
Minimum Trace Width:0.10mm
Minimum Trace Spacing:0.10mm
Minimum Drilling Hole:0.3mm
Production Lead Time:5-7 business days

Feedback and Knowledge Base