Make the DMX512 PCB board finish flush with the edge of the three pin socket
When trying to mount the DMX512 board I had to cut off 3mm of PCB to allow the socket to sit flush with the mounting hole.
Please finish the PCB flush and put a mount hole on the side instead. Note, I'd put it on the side of the high screw hole to stop socket twisting on insertion of lead. Photos attached
4
votes