Adjustable DC/DC Power Converter (1V - 12V/1.5A) (SKU: 105030005)

Q1: Is there any protection in the converter? Do you have a product that
will protect the output circuit from the input voltage?
A1: The output is variable DC.  There can not be a protection that is suitable for different applications (of output).
We suggest you to use a DC fuse(or Resettable Poly fuse) and/or Zener based over voltage protection circuit.

反馈和知识库