EL Tape - Red 1m (SKU: 104990044)

Q1: How to operate EL Tape - Red 1m (SKU: 104990044) as it does not work with 2 x AA batteries (3v)?
A1: The EL Tape requires high voltage signal. It can be driven by EL 2xAA Pocket Inverter .

Q2: What is the range of voltage & frequency to operate EL Tape - Red 1m (SKU: 104990044)?
A2: The operating voltage, frequency are mentioned in product page -- Specification here.
  • Operating Voltage:  100 V ~ 220 V  Optimum :  120 V 
  • Operating Frequency:  50 Hz ~ 5000 Hz   Optimum:  1500 Hz - 2000 Hz

反馈和知识库