Fusion Advanced PCB Specification

Material |
FR4 | TG130/TG170 | |
High Frequency Board | Default (if not otherwise
specified) |
TG170 | |
Please
request when placing the order |
Rogers, Taconic,
Arlon, Rogers 4350, Rogers 4003, 25FR, 25N |
||
Rigid PI | |||
Aluminum Board | |||
Number of Layers | FR4 | 1 - 30 layers | |
Rigid-Flex | 36 Rigid layers/10 flexible layers | ||
FPC | 1 - 10 layers | ||
Metal Board | 1 - 2 layers | ||
Board Thickness | Rigid | 0.2 - 8.0mm | |
Aluminium Board | 0.5 - 7.0mm | ||
Surface Finishes | HASL, HASL (Lead-free), ENIG, Hard Gold, Immersion Tin, Immersion Silver, OSP | ||
Copper Trace Width / Spacing | Inner layer | For 0.5oz Copper Weight | 3/3mil |
For 1oz Copper Weight | 4/4mil | ||
For 2oz Copper Weight | 5/6mil | ||
For 3oz Copper Weight | 7/9mil | ||
For 4oz Copper Weight | 8/12mil | ||
For 5oz Copper Weight | 10/15mil | ||
For 6oz Copper Weight | 12/18mil | ||
Outer layer | For 1/3oz Copper Weight | 3/3mil | |
For 0.5oz Copper Weight | 4/4mil | ||
For 1oz Copper Weight | 5/5mil | ||
For 2oz Copper Weight | 6/8mil | ||
For 3oz Copper Weight | 7/10mil | ||
For 4oz Copper Weight | 8/13mil | ||
For 5oz Copper Weight | 10/16mil | ||
For 6oz Copper Weight | 12/18mil | ||
Minimum Mechanical Via Diameter | 0.1mm (PCB thickness ≤0.6mm) | ||
Minimum Castellated Holes Diameter | Φ 0.35mm | ||
Minimum
Spacing Between Via walls (of different circuit nets) |
9mil for prototype 12mil for mass production | ||
Minimum
Spacing Between Vias and Traces in Inner Layers |
9mil for prototype 12mil for mass production | ||
Width of Annular Rings | For vias | 4mil | |
For Through-Holes | 8mil | ||
Minimum
Width of the Solder Mask Dam |
Green Solder Mask | 0.08mm | |
Other Colors | 0.12mm | ||
Solder Mask Colors | Green / Red / Yellow / Blue / White / Purple / Matte Green / Customized | ||
HDI Boards (Buried/Blind Vias) | 1+n+1 | ||
1+1+n+1+1 | |||
2+n+2 | |||
1+1+1+n+1+1+1 | |||
Mechanical Tolerances | Outline | ±0.10mm | |
V-cuts | ±0.10mm | ||
Milling Slots | ±0.10mm | ||
Gold Finger | Edge Chamfer | 20°, 30° ,45° ,60° | |
Edge Chamfer tolerance | ±5° | ||
Minimum Spacing | 7mil | ||
Plugged Vias | Diameter (finished) | 0.15-0.8mm | |
Thickness/Diameter | ≤16:1 | ||
Trace/Spacing | 4/4mil | ||
Back Drilling | Diameter | 0.5-6.3mm | |
Distance Between Adjacent Layers |
≥0.20mm | ||
Depth Tolerance | ±0.10mm | ||
Min BGA | Diameter | 7mil | |
Trace/Spacing | 4/4mil | ||
Trace tolerance | Trace Width ≤ 10mil | ±1.0mil | |
Trace Width>10mil | ±1.5mil |