Fusion Aluminum PCB Specification

Aluminum Board Specification (Fusion Standard PCB Service)
Layers1
Available Board Thicknesses
1.0mm, 1.2mm, 1.6mm or 2.0mm
FR4 Dielectric Thicknesses
0.1mm
Quantity5 to 8000 pieces
Board Dimensions10 x 10mm minimum
300 x 300mm maximum
Board (Solder mask) Colors
White (with black silkscreen)
Black (with white silkscreen)
Copper Weight1oz
Surface FinishesHASL, HASL lead-free,  ENIG
Minimum Trace Width6mil
Minimum Trace Spacing6mil
Minimum Drill Hole Diameter0.3mm
Production Time:5-11 business days



Last modified 2018/08/11

反馈和知识库