Rephone/Xadow Strap/Mesh kit
Influenced by The RePhone project and the Pebble Time project. create a form factor custom strap/mesh kit which can house xadow parts (maybe Grove sensors) with a connection to RePhone/Wio Project. Each Xadow or Grove part is housed in a sturdy weather resistant container - to protect the electronics from damage/weather. Allowing the strap/mesh kit to connect with the Xadow flexible cables and Grove sensors so that it is attachable to clothing, walls (inside or out), poles, necks, vests etc.
5
votes