Does Fusion PCB provides Expedited Service/Rush Order/?

Fusion Service provides Expedited Service and the production time is 3 business days.

The expedited service is available when 
Material: RF-4 TG130
Layer: 1-2
Qty: 5, 10, 15, 20
Color: Green
PCB Thickness: 1.6
Surface Finish: HASL, HASL-Lead Free
Min Solder Mask Dam: 0.4mm↑
Copper Weight: 1oz.
Min Hole Size: 0.3mm
Min Tracking/Spacing: 5/5 mil  6/6 mil
Blind Vias: No
Half-cut/Castellated Holes: NO
Impedance Control: No

If your PCB's parameters exceed the options that we provide, then we are sorry to tell you we are unable to support the expedited service, sorry for the inconvenience.



Feedback and Knowledge Base