Skip to content

Fusion Aluminum PCB Specification

Aluminum Board Specification (Fusion Standard PCB Service)
Layers1
Available Board Thicknesses
1.0mm, 1.2mm, 1.6mm or 2.0mm
FR4 Dielectric Thicknesses
0.1mm
Quantity5 to 8000 pieces
Board Dimensions10 x 10mm minimum
300 x 300mm maximum
Board (Solder mask) Colors
White (with black silkscreen)
Black (with white silkscreen)
Copper Weight1oz
Surface FinishesHASL, HASL lead-free,  ENIG
Minimum Trace Width6mil
Minimum Trace Spacing6mil
Minimum Drill Hole Diameter0.3mm
Production Time:5-11 business days



Last modified 2018/08/11

Feedback and Knowledge Base