I suggest Seeed...

Fix the translation for the new Mini Soldering Iron

Great product, but the translation needs some work. Here is my suggestion:

Our Mini Soldering Iron, is a small, lightweight, quick heating soldering pencil that is great for many soldering application. The stable temperature is controlled accurately by the embedded STM32 controller and is easily adjusted from 100 to 400 degrees Celsius. You will benefit from dual temperatures, accelerated sensors, included sleep mode, and automatic over-heating warning. Soldering iron tips can be replaced with 4 different types and the embedded software can be reprogramed.

Features:
Portable and lightweight for convenient soldering
Easy temperature control
Sleep mode for safety and extend life of soldering tips
On screen Overheat Alert mode: “warning” appears when temperature is higher than 400℃.
Solder iron tips can be replaced or changed
Software can be modified and reprogrammed

2 votes
Vote
Sign in
(thinking…)
Password icon
Signed in as (Sign out)
You have left! (?) (thinking…)
Brian shared this idea  ·   ·  Flag idea as inappropriate…  ·  Admin →

0 comments

Sign in
(thinking…)
Password icon
Signed in as (Sign out)
Submitting...

Feedback and Knowledge Base