I suggest Seeed...

support usb port seeeduino

hello, could you help me with the cloud-compatible seeeduino with Arduino Yun.
for a strange reason I do not recognize devices like USB keyboards on the USB host port that it brings, I hope your appreciable help and thanks.
TECHNICAL DETAILS
MicrocontrollerATmega32u4

Operating Voltage5V

Input Voltage (recommended)5V via microUSB

Input Voltage (limits)6-20V

Digital I/O Pins14

PWM Channels7

Analog Input Channels6 (plus 6 multiplexed on 6 digital pins)

DC Current per I/O Pin40 mA

DC Current for 3.3V Pin50 mA

Flash Memory32 KB (ATmega32u4) of which 4 KB used by bootloader

SRAM2.5 KB (ATmega32u4)

EEPROM1 KB (ATmega32u4)

Clock Speed16 MHz

Compatible with Arduino Yun
Based on Dragino WiFi IoT module HE
Open Source OpenWrt system inside
Support 2.4Ghz WiFi, 802.11 b/g/n
Support Ethernet
Support USB 2.0
Size: 75.10mm x 53.39mm x 11.50mm / 2.95" x 2.10 x 0.45"
Working temperature: -20~60°C
Surface colors: Red

1 vote
Vote
Sign in
Check!
(thinking…)
Reset
or sign in with
  • facebook
  • google
    Password icon
    Signed in as (Sign out)
    You have left! (?) (thinking…)
    jrodriguez shared this idea  ·   ·  Flag idea as inappropriate…  ·  Admin →

    1 comment

    Sign in
    Check!
    (thinking…)
    Reset
    or sign in with
    • facebook
    • google
      Password icon
      Signed in as (Sign out)
      Submitting...

      Feedback and Knowledge Base