Hi people. Re Bus Pirate V4. Screw hole size change to suit case.
Hi people. Re Bus Pirate V4. The acrylic case kit has 3 mm screws, but the screw holes on PCB are only 2.8 mm after plating, and plating is used as part of ground connection, so drilling out is undesirable. Suggest you use 3.3 mm holes pre-plate on any rerun of boards.
3
votes
anonymous
shared this idea